(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

AZ-HH4324 Ladies' Working Cap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HH4324-001-F

  • Commodity Classification
    Cap
  • Color (Group)
    White
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    Free
  • Material
    Tussar (65% polyester, 35% cotton)
  • Color Details
    White
  • JAN Code
    4932514709604
  • Contents
    1 pc.
Part Number
HH4324-001-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 1,266.53

4 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Color (Group)
    White
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    Free
  • Material
    Tussar (65% polyester, 35% cotton)
  • Color Details
    White
  • JAN Code
    4932514709604
  • Contents
    1 pc.

Product Description

Aitos women's work cap.
Material: Tussah/65% polyester, 35% cotton

Specifications of HH4324-001-F

  • Commodity Classification
    Cap
  • Color (Group)
    White
  • Specifications
    For Women
  • Antistatic material
    None
  • Size
    Free
  • Material
    Tussar (65% polyester, 35% cotton)
  • Color Details
    White
  • JAN Code
    4932514709604
  • Contents
    1 pc.
Part Number
HH4324-001-F
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Contents

₹ 1,266.53

4 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon