(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Frame with Strut

Frame with Strut

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 050700-1

  • Product Type
    Other
  • Details Type
    Cradle for Stirrer
  • Size(mm)
    Post: φ18 x 800 mm; U-Type: 345 (W) x 300 (D) x 40 (H) (Inner Dimensions 280) mm
  • JAN Code
    4589988629787
  • Mass
    6.9kg
  • Amount Of Content
    1 pc.
Part Number
050700-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 24,614.44

1 Piece(s) 70 Day(s) or more 1 pc.

Basic Specifications

  • Product Type
    Other
  • Details Type
    Cradle for Stirrer
  • Size(mm)
    Post: φ18 x 800 mm; U-Type: 345 (W) x 300 (D) x 40 (H) (Inner Dimensions 280) mm
  • JAN Code
    4589988629787
  • Mass
    6.9kg
  • Amount Of Content
    1 pc.

Product Description

Anything from a 10 L glass beaker to an 18 L can (square) can be put in the U-shaped base with an inner dimension of 280 mm.
[Features]
· A volume with a switch is employed for ON/OFF and rotation speed setting, with excellent operability.
· The rotation direction can be changed in a single action during rotation.
· Equipped with a fail-safe function that links the operation of the motor and the chuck cover (when the chuck cover opens the motor automatically stops).

Specifications of 050700-1

  • Product Type
    Other
  • Details Type
    Cradle for Stirrer
  • Size(mm)
    Post: φ18 x 800 mm; U-Type: 345 (W) x 300 (D) x 40 (H) (Inner Dimensions 280) mm
  • JAN Code
    4589988629787
  • Mass
    6.9kg
  • Amount Of Content
    1 pc.
Part Number
050700-1
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 24,614.44

1 Piece(s) 70 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon