(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Tube, Mixer, Rotational Speed (rpm) 350–2500

Test Tube, Mixer, Rotational Speed (rpm) 350–2500

You can add up to 6 items to the comparison list.

Loading...

Specifications of 0371-63-29-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350~2500
  • Part Number
    TTM-1
  • TGK Code
    0371632901
  • Motor
    Shaded Type
  • Specifications
    Operation: Touch or Continuous Operation (Switchable), Top Diameter: 60 φ mm, Outer Dimensions: 100 x 170 x 135 H mm, Power Supply: 100 VAC, 50/60 Hz 0.5 A
Part Number
0371-63-29-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,956.18

1 Piece(s) 11 Day(s) or more

Basic Specifications

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350~2500
  • Part Number
    TTM-1
  • TGK Code
    0371632901
  • Motor
    Shaded Type
  • Specifications
    Operation: Touch or Continuous Operation (Switchable), Top Diameter: 60 φ mm, Outer Dimensions: 100 x 170 x 135 H mm, Power Supply: 100 VAC, 50/60 Hz 0.5 A

Product Description

[Features]
· Activates (eccentric) just by gently pressing a triangular flask or test tube against the head rubber of the main body top part, so stirring and mixing of samples can be carried out with ease. Further, continuous operation is possible with a switch, so it can be selectively used depending on the needs of the experiment.

Specifications of 0371-63-29-01

  • Product Type
    Civil work mixer
  • Number Of Rotations(rpm)
    350~2500
  • Part Number
    TTM-1
  • TGK Code
    0371632901
  • Motor
    Shaded Type
  • Specifications
    Operation: Touch or Continuous Operation (Switchable), Top Diameter: 60 φ mm, Outer Dimensions: 100 x 170 x 135 H mm, Power Supply: 100 VAC, 50/60 Hz 0.5 A
Part Number
0371-63-29-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 27,956.18

1 Piece(s) 11 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon