(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Battery Type Stirrer

Battery Type Stirrer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-262-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    250~1000
  • Size(mm)
    83 x 245 x 89 mm (depth includes clamp for pole fixing)
  • Stirring Capacity(ml)
    300~500
  • Manufacturer Model Number
    HS-4DC
  • Manufacturer Product Name
    Battery Type Stirrer HS-4DC
  • JAN Code
    4580110235050
  • Features
    This product is a battery type that can be used where no power supply is available. A clamp for the φ13 mm main pillar is available on the rear.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    AC Adapter (100 V), C Batteries x 4, Rotor (25 mm) x 1
  • Motor
    DC Motor
  • Battery life
    250-300 Hours (Depending on Speed)
  • Weight(g)
    1100
  • Internal Capacity
    1 unit
Part Number
1-262-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 28,453.89

1 Piece(s) 6 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    250~1000
  • Size(mm)
    83 x 245 x 89 mm (depth includes clamp for pole fixing)
  • Stirring Capacity(ml)
    300~500
  • Manufacturer Model Number
    HS-4DC
  • Manufacturer Product Name
    Battery Type Stirrer HS-4DC
  • JAN Code
    4580110235050
  • Features
    This product is a battery type that can be used where no power supply is available. A clamp for the φ13 mm main pillar is available on the rear.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    AC Adapter (100 V), C Batteries x 4, Rotor (25 mm) x 1
  • Motor
    DC Motor
  • Battery life
    250-300 Hours (Depending on Speed)
  • Weight(g)
    1100
  • Internal Capacity
    1 unit

Product Description

AS ONE battery-operated stirrer.
It is battery-powered and can be used in places where there is no power supply.
There is a clamp for the ø13 mm main pillar on the back.

Specifications of 1-262-01

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    250~1000
  • Size(mm)
    83 x 245 x 89 mm (depth includes clamp for pole fixing)
  • Stirring Capacity(ml)
    300~500
  • Manufacturer Model Number
    HS-4DC
  • Manufacturer Product Name
    Battery Type Stirrer HS-4DC
  • JAN Code
    4580110235050
  • Features
    This product is a battery type that can be used where no power supply is available. A clamp for the φ13 mm main pillar is available on the rear.
  • Material
    Plate: Stainless steel (SUS304), Body: Bonderized Steel Plate
  • Accessory
    AC Adapter (100 V), C Batteries x 4, Rotor (25 mm) x 1
  • Motor
    DC Motor
  • Battery life
    250-300 Hours (Depending on Speed)
  • Weight(g)
    1100
  • Internal Capacity
    1 unit
Part Number
1-262-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 28,453.89

1 Piece(s) 6 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon