Specifications of 1-6591-02
-
- Product Type
- Cooling Water Circulation Device
-
- Temperature Control Range(°C)
- Room Temperature +20-90
-
- Power Supply(V)
- 200V
-
- Size(mm)
- 370×488×522
-
- Manufacturer Product Name
- Warm Water Circulation Device LCH-3K
-
- Manufacturer Model Number
- LCH-3K
-
- Weight(kg)
- 20
-
- External Circulation Method
- Closed System Circulation Method
-
- Outlet shape
- 2P plug
-
- Power supply details
- Three-Phase 200 V 50/60 Hz
-
- Max. Flow
- 15/18L/min(50/60Hz)
-
- Maximum Lift
- 8/11m(50/60Hz)
-
- Heater capacity(W)
- 3000
-
- Temperature Control System
- PID Control
-
- Accessory
- Lid x 1, Shelf x 1, Hose Band x 2, Silicone Tube φ10 x φ14 (40 cm)
-
- Features
- Can also be used as a thermostatic water bath. Ensures stabilized highly accurate temperature control. 3K includes a powerful water supply pump.
-
- Footnotes
- 3K power cable not included.
-
- Internal Capacity
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy