(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Cable Cutter 9517-500

Insulated Cable Cutter 9517-500

You can add up to 6 items to the comparison list.

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 9517-500

  • Total Length(mm)
    500
  • Mass(g)
    1360
  • Cutting Capacity: Copper / Aluminum Cable(φmm)
    27
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    150
  • Cutting Capacity: AWG
    5/0
  • JAN Code
    4003773026785
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and adjustable screw joint. Head material is forged, oil quenched, and tempered vanadium steel. The pipe handle is made of reinforced aluminum.
  • Note
    * Cannot cut steel wire or wire rope.
Part Number
9517-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,845.58

1 Piece(s) 6 Day(s) or more

Basic Specifications

  • Total Length(mm)
    500
  • Mass(g)
    1360
  • Cutting Capacity: Copper / Aluminum Cable(φmm)
    27
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    150
  • Cutting Capacity: AWG
    5/0
  • JAN Code
    4003773026785
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and adjustable screw joint. Head material is forged, oil quenched, and tempered vanadium steel. The pipe handle is made of reinforced aluminum.
  • Note
    * Cannot cut steel wire or wire rope.

Product Description

Enables cutting of solid and composite copper and aluminum wire. The blade is precisely polished and hardened.

Specifications of 9517-500

  • Total Length(mm)
    500
  • Mass(g)
    1360
  • Cutting Capacity: Copper / Aluminum Cable(φmm)
    27
  • Cutting Capacity: Copper / Aluminum Cable(mm2)
    150
  • Cutting Capacity: AWG
    5/0
  • JAN Code
    4003773026785
  • Specifications
    Head Finish: Polished / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)
  • Features
    Cleanly cut cables with no distortion. Easy grasp grip and adjustable screw joint. Head material is forged, oil quenched, and tempered vanadium steel. The pipe handle is made of reinforced aluminum.
  • Note
    * Cannot cut steel wire or wire rope.
Part Number
9517-500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 23,845.58

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon