(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Floor Protection Mat (1-9871-01)

Anti-Static Floor Protection Mat (1-9871-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 12,838.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-9871-01
1-9871-02
1-9871-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Type Product Name Manufacturer Model Number JAN Code

₹ 12,838.35

1 Piece(s) 24 Day(s) or more 900 1.2 Convex type Antistatic protection mat 329232LV 329232LV 4518131292325 1 pc.

₹ 15,547.95

1 Piece(s) 15 Day(s) or more 1150 1.34 Convex type Antistatic Mat 32341532LV 32341532LV 4518131234158 1 pc.

₹ 20,968.47

1 Piece(s) 17 Day(s) or more 1500 1.2 □ type Antistatic Mat 3215232EV 3215232EV 4518131215232 1 pc.

Basic Specifications

  • Thickness(mm)
    2.5
  • Product Type
    Antistatic Countermeasures - Mat
  • Color
    Gray
  • Features
    It protects the floor while eliminating static electricity built up on the body.
  • Material
    Antistatic PVC (Vinyl Chloride Resin)
  • Surface resistance value(Ω)
    4X1013/m2
  • Volume resistivity(Ω)
    1.7X1012
  • 1 pc.

Product Description

It protects the floor while eliminating static electricity built up on the body.

Part Number
1-9871-01
1-9871-02
1-9871-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Type Product Name Manufacturer Model Number JAN Code

₹ 12,838.35

1 Piece(s) 24 Day(s) or more 900 1.2 Convex type Antistatic protection mat 329232LV 329232LV 4518131292325 1 pc.

₹ 15,547.95

1 Piece(s) 15 Day(s) or more 1150 1.34 Convex type Antistatic Mat 32341532LV 32341532LV 4518131234158 1 pc.

₹ 20,968.47

1 Piece(s) 17 Day(s) or more 1500 1.2 □ type Antistatic Mat 3215232EV 3215232EV 4518131215232 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon