(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SD Card Datalogger Type Environmental Measuring Device Series VB-8206SD (Part Number)

SD Card Datalogger Type Environmental Measuring Device Series VB-8206SD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      67,210₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for vibration measurements of mechanical equipment.
· Data is saved to an SD card, 1 GB to 16 GB.
· Excel data editing is available just by inserting the SD card into a PC.
· Vibration speed (mm/s), acceleration (m/s²), and displacement (mm) can be measured.
· With effective value (RMS)/peak hold/MAX value hold functions.
· USB/RS232C interface compatible (sold separately)

 
Part Number
VB-8206SD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 67,210.18

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Vibration Meter Tachometer Type For contact use Resolution Speed: 0.1 mm/s, acceleration: 0.1 m/s2, displacement: 0.001 mm
Accuracy ±(0.5%+2dgt)(@80Hz/160Hz、23℃±5℃) Measuring Range Speed (mm/s): 200 mm/s (0.5 to 199.9 mm/s) (cm/s): 20 cm/s (0.05 to 19.19 cm/s), acceleration (m/s2): 200 (m/s2) 0.5 to 199.9 m/s (G): 0.05 to 20.39 G, displacement: 0.001 mm to 1.999 mm (P-P) JAN Code 4986702302481
Display 4-digit LCD display Measurement​frequency range 10Hz~1kHz Measurement items Speed, acceleration, displacement (P-P), root mean square value (RMS), peak value (Peak), maximum value (Max HOLD)
Memory function Speed, acceleration, maximum RMS value, minimum hold displacement: maximum and minimum value of P-P Sampling Approx. 1 Time/Sec Data output SD Card/RS-232C/USB Output
Memory card SD Card 1 G up to 16 G Clock function Built-in (Year / Month / Date / Hour : Minute) Measurement interval 1–3600 Second
Application environment Temperature: 0 to 50°C Humidity: 80% RH (however, no condensation) Storage environment Temperature: 0 to 40°C Humidity: 10-85% RH (however, no condensation) Power Supply AA x 6 pcs (Alkaline Batteries Recommended) 9 VDC (*AC Adapter Sold Separately)
Size(mm) Main Body: 203 X 76 X 38; Sensor Part: φ16 X 37 (Cable 1.2 m) Weight(g) Approximately 515 Accessories SD Card 1 (GB)/Sensor with Magnetic Base/Battery/Manual/Hard Case
Features Ideal for vibration measurement of mechanical equipment. Data storage on SD card. 1 GB to 16 GB. Data can be edited in Excel by simply importing SD card to computer. Vibration speed (mm/s) and acceleration (m/s2) displacement (mm) are measurable effective values (RMS). Supports USB / RS232 C interface with peak hold, MAX hold function. (sold separately) Separately sold parts Dedicated AC Adapter, USB Cable: Model USB-01/RS232C Cable: Model UPCB-02/Dedicated Software: Model SW-U801-WIN
X
whatsapp-qr whatsapp-icon