(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Pressure Vinyl Sheet (YS-209-01-01)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 4,173.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
YS-209-01-01
YS-209-01-02
YS-209-01-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 4,173.78

4 Piece(s) 6 Day(s) or more 400 0.8 466-6569 220 1 pc.

₹ 4,894.27

1 Piece(s) 9 Day(s) or more 500 1 466-6577 340 1 pc.

₹ 5,248.05

1 Piece(s) 7 Day(s) or more 600 1 466-6585 390 1 pc.

Basic Specifications

  • Product Type
    Insulation Sheets
  • Operating voltage (V or less)
    600
  • Standard
    Without standards
  • Test Voltage (1 min)(V)
    3000
  • Thickness(mm)
    0.55
  • Material Quality
    Vinyl Leather Cloth
  • Features
    Lightweight with Superior Flexibility
  • Use
    For use as protection from live areas during live wiring work on electric circuits of 600 V or less, etc.
  • Specifications
    Product certified by the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard"
  • Specification 2
    Operating Voltage 600 V or Less
  • Specification 3
    Periodic Voluntary Inspection Required
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, with superior flexibility.
[Applications]
· For use as protection of charging circuits during live line work, etc. of 600 V or less.

Part Number
YS-209-01-01
YS-209-01-02
YS-209-01-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

₹ 4,173.78

4 Piece(s) 6 Day(s) or more 400 0.8 466-6569 220 1 pc.

₹ 4,894.27

1 Piece(s) 9 Day(s) or more 500 1 466-6577 340 1 pc.

₹ 5,248.05

1 Piece(s) 7 Day(s) or more 600 1 466-6585 390 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon