- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric-proof Serrated Cosmos Mat (B-Ridge Shape)
Specifications of 450-W
-
- Product Model
- Insulation Supplies
-
- Working Voltage (V or less)
- 7000
-
- Standard
- Without standards
-
- Test Voltage (1 min)(V)
- 20000
-
- Width(mm)
- 1000
-
- Length(m)
- 1
-
- Thickness(mm)
- 6
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 467-6491
-
- Mass(g)
- 9800
-
- Features
- Since it is serrated, prevents slipping.
-
- Use
- Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
-
- Specifications
- B Tooth Shape, for Electrical Insulation (usable current 7,000 V or less)
-
- Amount Of Content
- 1m
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 26,962.64
|
1 Piece(s)
|
|
13 Day(s) or more
|
1m |
Basic Specifications
-
- Product Model
- Insulation Supplies
-
- Working Voltage (V or less)
- 7000
-
- Standard
- Without standards
-
- Test Voltage (1 min)(V)
- 20000
-
- Width(mm)
- 1000
-
- Length(m)
- 1
-
- Thickness(mm)
- 6
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 467-6491
-
- Mass(g)
- 9800
-
- Features
- Since it is serrated, prevents slipping.
-
- Use
- Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
-
- Specifications
- B Tooth Shape, for Electrical Insulation (usable current 7,000 V or less)
-
- Amount Of Content
- 1m
Product Description
Electricity-resistant mat in the shape of a B mountain.
[Features]
·Electrostatic protective equipment with anti-slip effect due to the creases
·Lighter weight than flat mats
·Prevent grounding electric shock accident
[Applications]
·Installed in front of switchboards and monitoring boards to prevent grounding and electric shock accidents.
Specifications of 450-W
-
- Product Model
- Insulation Supplies
-
- Working Voltage (V or less)
- 7000
-
- Standard
- Without standards
-
- Test Voltage (1 min)(V)
- 20000
-
- Width(mm)
- 1000
-
- Length(m)
- 1
-
- Thickness(mm)
- 6
-
- Material Quality
- Natural Rubber
-
- Trusco Code
- 467-6491
-
- Mass(g)
- 9800
-
- Features
- Since it is serrated, prevents slipping.
-
- Use
- Lay in front of switchboards, monitoring panels, etc. to prevent electric shock.
-
- Specifications
- B Tooth Shape, for Electrical Insulation (usable current 7,000 V or less)
-
- Amount Of Content
- 1m
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 26,962.64
|
1 Piece(s)
|
|
13 Day(s) or more
|
1m |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Slip prevention effect by grooving.Usage
●Prevent a grounded electric shock accident by laying it in front of the switchboard/monitoring board.Specification
●W x L(mm x m):1000 x 1
●Thickness(mm):6
●Test Voltage(1min):20000V
●SPQ(m):1
●B Ridge Shape
●For electrical insulation(operating voltage: 7000V or less)Materials
●Natural RubberWarning
●The original fabric is 12m in length.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy