(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Rubber Glove Case

High Pressure Rubber Glove Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 744

  • Product Model
    Related Parts
  • Standard
    Without standards
  • Width(mm)
    220
  • Depth(mm)
    140
  • Height(mm)
    520
  • Material Quality
    Cotton
  • Trusco Code
    429-9701
  • Mass(g)
    300
  • Features
    Ideal for High Pressure Rubber Glove Management and Carrying
  • Use
    Storage Glove for High Pressure Rubber Gloves
  • Amount Of Content
    1 pc.
Part Number
744
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,106.80

1 Piece(s) 6 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Related Parts
  • Standard
    Without standards
  • Width(mm)
    220
  • Depth(mm)
    140
  • Height(mm)
    520
  • Material Quality
    Cotton
  • Trusco Code
    429-9701
  • Mass(g)
    300
  • Features
    Ideal for High Pressure Rubber Glove Management and Carrying
  • Use
    Storage Glove for High Pressure Rubber Gloves
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Ideal for managing and carrying high-pressure rubber gloves.
[Applications]
·Storage bag for high-pressure rubber gloves.

Specifications of 744

  • Product Model
    Related Parts
  • Standard
    Without standards
  • Width(mm)
    220
  • Depth(mm)
    140
  • Height(mm)
    520
  • Material Quality
    Cotton
  • Trusco Code
    429-9701
  • Mass(g)
    300
  • Features
    Ideal for High Pressure Rubber Glove Management and Carrying
  • Use
    Storage Glove for High Pressure Rubber Gloves
  • Amount Of Content
    1 pc.
Part Number
744
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 5,106.80

1 Piece(s) 6 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon