(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover for Low Pressure Rubber Gloves (738-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,167.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
738-L
738-LL
738-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Fitted Gloves Trusco Code Amount Of Content

₹ 2,167.00

5 Piece(s) 6 Day(s) or more Large 507-L・508-L 429-9671 1 Pair

₹ 2,167.00

5 Piece(s) 8 Day(s) or more Extra large 507-LL・508-LL 429-9680 1 Pair

₹ 2,634.00

5 Piece(s) 8 Day(s) or more Small 507-S・508-S 429-9698 1 Pair

Basic Specifications

  • Product Model
    Protection Leather Gloves
  • Standard
    Without standards
  • Thickness(mm)
    0.6
  • Total Length(cm)
    24
  • Material Quality
    Polyurethane
  • Mass(g)
    70
  • Features
    Embossed and features excellent grip properties.
  • Use
    Used as Protection Cover for Low-Pressure Rubber Gloves with Product Number of 507 or 508
  • Specifications
    Non-Electric-Proof (These gloves are conductive and not electric-proof.)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Embossing provides a superior grip.
[Applications]
· Use as protective covers for model no. 507 and 508 low-voltage rubber gloves.

Part Number
738-L
738-LL
738-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Fitted Gloves Trusco Code Amount Of Content

₹ 2,167.00

5 Piece(s) 6 Day(s) or more Large 507-L・508-L 429-9671 1 Pair

₹ 2,167.00

5 Piece(s) 8 Day(s) or more Extra large 507-LL・508-LL 429-9680 1 Pair

₹ 2,634.00

5 Piece(s) 8 Day(s) or more Small 507-S・508-S 429-9698 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon