(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cover for High Pressure Rubber Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 4,521.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
734-L
734-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Fitted Gloves Trusco Code Amount Of Content

₹ 4,521.00

5 Piece(s) 8 Day(s) or more Large 510-L・530・540-L 429-9655 1 Pair

₹ 4,521.00

5 Piece(s) 8 Day(s) or more Small 510-S・540-S 429-9663 1 Pair

Basic Specifications

  • Product Model
    Protection Leather Gloves
  • Standard
    Without standards
  • Thickness(mm)
    0.8
  • Total Length(cm)
    26
  • Material Quality
    Polyurethane
  • Mass(g)
    70
  • Features
    Embossed and features excellent grip properties.
  • Use
    Can be used as a protection cover for rubber gloves for electrical work
  • Specifications
    Non-Electric-Proof (These gloves are conductive and not electric-proof.)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Embossing provides a superior grip.
[Applications]
· Use as protective covers for rubber gloves for electrical work.

Part Number
734-L
734-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Fitted Gloves Trusco Code Amount Of Content

₹ 4,521.00

5 Piece(s) 8 Day(s) or more Large 510-L・530・540-L 429-9655 1 Pair

₹ 4,521.00

5 Piece(s) 8 Day(s) or more Small 510-S・540-S 429-9663 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon