(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Igubal Flange Bearing (2 Holes), Lubrication-Free Type EFOM (Part Number)

Igubal Flange Bearing (2 Holes), Lubrication-Free Type EFOM
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,101₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Easy to install and press fit. Delivers excellent lubricant-free performance, chemical resistance, corrosion resistance and is lightweight EFOM

Part Number
EFOM-12
EFOM-20
EFOM-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)

₹ 1,100.75

1 Piece(s) 5 Day(s) or more 1012

₹ 1,619.09

1 Piece(s) 5 Day(s) or more 1020

₹ 2,040.25

1 Piece(s) 5 Day(s) or more 1025
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)

Loading...

  1. 1

Basic Information

Types Spherical Bearings Spherical Bearings Type Flange Type 2 Hole Main Body Material Resin
The material of a ball Resin Liner Material Resin Operating Temperature Range(°C) -30::80
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list