(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 items
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining
MISUMI
End retainer for standard punch/button die NC machining. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 1,061.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining
MISUMI
End retainer for standard punch/button die blade alignment processing. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 822.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
MISUMI
Highly durable end retainer for high tensile strength materials for standard punches. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | SCM440 | For round punch / For shaped punch |
From: ₹ 1,491.10 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, for Heavy Load Punches
MISUMI
End retainer for thick plate punch and NC processing. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 1,394.90 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load
MISUMI
Highly durable end retainer for high tensile strength materials for punching thick plates. The main body is made of SMC440 material (hardness: 36-44HRC) to enhance durability. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | SCM440 | For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 1,847.30 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Square retainer for standard punches, thick plate punches, and button dies. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 1,566.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Triangle Type, 25mm Thick
MISUMI
Triangle type end retainer for NC processing for standard punch and button dies. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 1,311.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, for Heavy Load Punches
MISUMI
End retainer for punching thick plates and aligning blades. There is no need to change the punch brim thickness used for this product.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with double fixing-bolts | Set (without backing plate) | S45C | For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 1,163.50 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Triangle Type 32mm Thick
MISUMI
Triangle type end retainer for NC processing for standard punch and button dies. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
- | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 1,279.20 |
---|
Days to Ship: 9 Day(s) |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick
MISUMI
This is a single bolt tightening type end retainer for blade alignment processing. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
punch-to-die alignment with single-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 1,117.00 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick
MISUMI
A single bolt tightening type end retainer for NC machining for standard punches. It is smaller than conventional products because of its one-piece tightening, and can be used in molds with less space.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible with single-fixing bolts | Set (without backing plate) | S45C | For round punch / For shaped punch |
From: ₹ 1,372.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Duty Square Retainer Sets for High-Tensile Steel
MISUMI
Highly durable scale retainer for high tensile strength materials for standard punches. The dowel pins and bolts are located diagonally around the punch, providing excellent punch fixation. When ordering a punch to attach to this product, please specify RC additional machining.
Type | Components | Material | Applicable punch shape |
---|---|---|---|
NC Compatible (square retainer) with double-fixing bolts | Set (without backing plate) | SCM440 | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |
From: ₹ 2,847.00 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Type |
Components |
Material |
Applicable punch shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Heavy Duty End Retainer Sets for High-Tensile Steel, for NC Machining, Punches for Heavy Load | End Retainer Sets for NC Machining, Triangle Type, 25mm Thick | End Retainer Sets for Edge-matching Machining, for Heavy Load Punches | End Retainer Sets for NC Machining, Triangle Type 32mm Thick | End Retainer Sets for Edge-matching Machining, Single Bolt Type, 25mm Thick | End Retainer Sets for NC Machining, Single Bolt Type, 25mm Thick | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
From | ₹ 1,061.00 | ₹ 822.00 | ₹ 1,491.10 | ₹ 1,394.90 | ₹ 1,847.30 | ₹ 1,566.00 | ₹ 1,311.00 | ₹ 1,163.50 | ₹ 1,279.20 | ₹ 1,117.00 | ₹ 1,372.00 | ₹ 2,847.00 |
Days to Ship | Same day | Same day | Same day | Same day | Same day or more | Same day or more | 6 Day(s) or more | Same day or more | 9 Day(s) | 7 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more |
Type | - | punch-to-die alignment with double fixing-bolts | - | - | - | NC Compatible (square retainer) with double-fixing bolts | - | punch-to-die alignment with double fixing-bolts | - | punch-to-die alignment with single-fixing bolts | NC Compatible with single-fixing bolts | NC Compatible (square retainer) with double-fixing bolts |
Components | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) | Set (without backing plate) |
Material | S45C | S45C | SCM440 | S45C | SCM440 | S45C | S45C | S45C | S45C | S45C | S45C | SCM440 |
Applicable punch shape | For round punch / For shaped punch | For round punch / For shaped punch | For round punch / For shaped punch | For heavy-load round punches / For heavy-load shaped punches | For heavy-load round punches / For heavy-load shaped punches | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches | For round punch / For shaped punch | For heavy-load round punches / For heavy-load shaped punches | For round punch / For shaped punch | For round punch / For shaped punch | For round punch / For shaped punch | For round punch / For shaped punch / For heavy-load round punches / For heavy-load shaped punches |