(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
MISUMI
A drawing die that can be selected from head type, straight type, and non-knock type. The material is die steel.
Shape | Tip shape | Material |
---|---|---|
Headed type / Straight / Dowel fixing | 2A ~ 5B | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A drawing die that allows you to choose between a head type or a straight type. The material can be selected from die steel and powdered high speed steel.
Shape | Tip shape | Material |
---|---|---|
Headed type / Straight | - | SKD11 Equivalent |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shape |
Tip shape |
Material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | ||
Days to Ship | 8 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
Shape | Headed type / Straight / Dowel fixing | Headed type / Straight |
Tip shape | 2A ~ 5B | - |
Material | SKD11 Equivalent | SKD11 Equivalent |