(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Precision Button Dies(With/without air hole:W/O)

Precision Button Dies products in the Press Die Components category. Specified by With/without air hole W/O. There are around 2 items of Precision Button Dies products available and the specifications can easily be compared. Die-casting parts and accessories. Precision Button Dies offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 10 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Straight Type

    PRECISION Carbide Angular Button Dies Straight Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. It is a straight type with no flange, which has a tapered escape hole for the removed waste to prevent clogging. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • PRESS-FIT
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (Straight) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Headed Type

    PRECISION Carbide Angular Button Dies Headed Type

    MISUMI

    Precision grade (coaxiality 0.005, roundness 0.0015) carbide angular button die. This type has a tapered escape hole for the removed scraps to prevent debris clogging, and has a brim at the end to prevent it from falling out. Materials can be selected from die steel, high speed steel, powder high speed steel, and strength (V40).

    • FLANGE
    • CARBIDE
    CAD :
    2D / 3D
    Punches/Button dies With/without air hole Tip shape Material
    Button dies (with head) W/O Round Carbide V40 (HIP) / Carbide super fine grain (HIP)
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Punches/Button dies
With/without air hole
Tip shape
Material

    You can add up to 6 items per a category to the compare list.

    PRECISION Carbide Angular Button Dies  Straight Type

        You can add up to 6 items per a category to the compare list.

        PRECISION Carbide Angular Button Dies  Headed Type
          Brand

          MISUMI

          MISUMI

          Product Series

          PRECISION Carbide Angular Button Dies Straight Type

          PRECISION Carbide Angular Button Dies Headed Type

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 10 Day(s) or more 10 Day(s) or more
          Specifications
          • PRESS-FIT
          • CARBIDE
          • FLANGE
          • CARBIDE
          Punches/Button diesButton dies (Straight)Button dies (with head)
          With/without air holeW/OW/O
          Tip shapeRoundRound
          MaterialCarbide V40 (HIP) / Carbide super fine grain (HIP)Carbide V40 (HIP) / Carbide super fine grain (HIP)

          Loading...

          1. 1

          Related Categories to Precision Button Dies

          X
          whatsapp-qr whatsapp-icon