(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
PRECISION Punches with Key Grooves Normal, Lapping
MISUMI
precision grade (coaxiality 0.005, roundness 0.003) keyway punch with a keyway that fits the key into a regular shoulder punch. Materials can be selected from die steel and powdered high speed steel. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | SKD11 Equivalen / Powdered high-speed steel | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Punches with Key Grooves Normal, Lapping
MISUMI
A precision grade (coaxiality 0.003, roundness 0.0015) carbide keyway punch made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | W/O | Round | Carbide V30 (HIP) / Carbide super fine grain (HIP) | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Punches with Key Grooves, with Air Holes Normal, Lapping
MISUMI
In addition to the keyway for inserting the key, this is a precision grade (coaxiality 0.005, roundness 0.003) keyway/air hole punch with a hole for air to pass through inside the shaft. Materials can be selected from high-speed steel and powdered high-speed steel. You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | SKH51 Equivalent / Powdered high-speed steel | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PRECISION Carbide Punches with Key Grooves, with Air Holes Normal, Lapping
MISUMI
precision grade (coaxiality 0.003, roundness 0.0015) carbide keyway/air hole punch made of carbide (V30) and ultrafine particle carbide (HIP). You can choose between normal type and lap finish.
Punches/Button dies | With/without air hole | Tip shape | Material | Punch shank (mounting part) shape |
---|---|---|---|---|
Punches | With | Round | Carbide V30 (HIP) / Carbide super fine grain (HIP) | With key groove |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Punches/Button dies |
With/without air hole |
Tip shape |
Material |
Punch shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | PRECISION Punches with Key Grooves, with Air Holes Normal, Lapping | PRECISION Carbide Punches with Key Grooves, with Air Holes Normal, Lapping | ||
CAD |
|
|
|
|
From | ||||
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
|
Punches/Button dies | Punches | Punches | Punches | Punches |
With/without air hole | W/O | W/O | With | With |
Tip shape | Round | Round | Round | Round |
Material | SKD11 Equivalen / Powdered high-speed steel | Carbide V30 (HIP) / Carbide super fine grain (HIP) | SKH51 Equivalent / Powdered high-speed steel | Carbide V30 (HIP) / Carbide super fine grain (HIP) |
Punch shank (mounting part) shape | With key groove | With key groove | With key groove | With key groove |