(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Carbide Straight Block Punches(Type:Straight)

Carbide Straight Block Punches products in the Press Die Components category. Specified by Type Straight. There are around 1 items of Carbide Straight Block Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Carbide Straight Block Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 15 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Carbide Straight Block Punches

    Carbide Straight Block Punches

    MISUMI

    A straight type carbide block punch made of carbide (V30) with the shank and cutting edge having the same diameter. In addition to the standard type, taped, keyway, single flange, and double flange options are available.

    • CARBIDE
    CAD :
    2D / 3D
    Type With/without air hole Tip shape Material Shank (mounting part) shape
    Straight W/O D / R / E Carbide V30 (HIP) Standard / With key groove / Single-flanged / Double-flanged
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Type
With/without air hole
Tip shape
Material
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Carbide Straight Block Punches
      Brand

      MISUMI

      Product Series

      Carbide Straight Block Punches

      CAD
      • 2D / 3D
      From
      Days to Ship 15 Day(s) or more
      Specifications
      • CARBIDE
      TypeStraight
      With/without air holeW/O
      Tip shapeD / R / E
      MaterialCarbide V30 (HIP)
      Shank (mounting part) shapeStandard / With key groove / Single-flanged / Double-flanged

      Loading...

      1. 1

      Related Categories to Carbide Straight Block Punches

      X
      whatsapp-qr whatsapp-icon