(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tapped Straight Pilot Punches(Surface treatment:Without DLC foundation)

Tapped Straight Pilot Punches products in the Press Die Components category. Specified by Surface treatment Without DLC foundation. There are around 1 items of Tapped Straight Pilot Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Tapped Straight Pilot Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 13 Day(s) or Less

1 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

    MISUMI

    This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

    • BOLT
    • SKD11
    • POWDER HSS
    • TiCN
    • DLC
    CAD :
    2D / 3D
    Shank type Tip shape Material Surface treatment Mounting plate Shank (mounting part) shape
    Straight Tip R / Sharp tip angle Powdered high-speed steel Without DLC foundation Punch plate Tapped
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Shank type
Tip shape
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating
      Brand

      MISUMI

      Product Series

      Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

      CAD
      • 2D / 3D
      From
      Days to Ship 13 Day(s) or more
      Specifications
      • BOLT
      • SKD11
      • POWDER HSS
      • TiCN
      • DLC
      Shank typeStraight
      Tip shapeTip R / Sharp tip angle
      MaterialPowdered high-speed steel
      Surface treatmentWithout DLC foundation
      Mounting platePunch plate
      Shank (mounting part) shapeTapped

      Loading...

      1. 1

      Related Categories to Tapped Straight Pilot Punches

      X
      whatsapp-qr whatsapp-icon