(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pilot Punches(Tip shape:Tip R)

Pilot Punches products in the Press Die Components category. Specified by Tip shape Tip R. There are around 8 items of Pilot Punches products available and the specifications can easily be compared. Die-casting parts and accessories. Pilot Punches offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

8 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches

    Pilot Punches

    MISUMI

    This is a pilot punch that positions the workpiece using the holes created in the previous process. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Standard None Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches TiCN Coating

    Pilot Punches TiCN Coating

    MISUMI

    [Features]
    ・Pilot punch with TiCN coating, which is widely used in press molds
    ・Choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.
    ・TiCN coating for SKD11 has been added!

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKH51 Equivalent / Powdered high-speed steel Standard TiCN Punch plate Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Fixed Tip Diameter

    Pilot Punches Fixed Tip Diameter

    MISUMI

    This is a type of pilot punch that you can choose from among predetermined tip diameters. Product variations are limited, but it is cheaper than a regular pilot punch that allows you to freely set the tip diameter.

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKD11 Equivalent Standard None Punch plate Standard
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches DLC Coating

    Pilot Punches DLC Coating

    MISUMI

    A pilot punch coated with DLC, which features a low coefficient of friction. This is effective when the workpiece is aluminum-based material. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    • DLC
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKH51 Equivalent / Powdered high-speed steel Standard Without DLC foundation Punch plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Dicoat treatment

    Pilot Punches Dicoat treatment

    MISUMI

    This is a pilot punch that has been treated with Dikoat® treatment (TD process). You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKD11
    • POWDER HSS
    • DICOAT
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKD11 Equivalent / Powdered high-speed steel Standard Dicoat Punch plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches Lapping

    Pilot Punches Lapping

    MISUMI

    This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

    • FLANGE
    • SKH51
    • SKD11
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel Standard Lapping Punch plate Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches HW Coating

    Pilot Punches HW Coating

    MISUMI

    This pilot punch uses both TiCN coating and WPC® treatment to improve the durability of the coating.
    You can choose from 3 types of tip shapes, 2 types of punch shaft diameter tolerance, and 3 types of materials.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKH51 Equivalent / Powdered high-speed steel Standard HW coating Punch plate Standard
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches NW Coating

    Pilot Punches NW Coating

    MISUMI

    This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Material Shank type Surface treatment Mounting plate Shank (mounting part) shape
    Tip R SKH51 Equivalent / Powdered high-speed steel Standard DLC foundation WPC Punch plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Material
Shank type
Surface treatment
Mounting plate
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Pilot Punches

        You can add up to 6 items per a category to the compare list.

        Pilot Punches TiCN Coating

            You can add up to 6 items per a category to the compare list.

            Pilot Punches Fixed Tip Diameter

                You can add up to 6 items per a category to the compare list.

                Pilot Punches DLC Coating

                    You can add up to 6 items per a category to the compare list.

                    Pilot Punches Dicoat treatment

                        You can add up to 6 items per a category to the compare list.

                        Pilot Punches Lapping

                            You can add up to 6 items per a category to the compare list.

                            Pilot Punches HW Coating

                                You can add up to 6 items per a category to the compare list.

                                Pilot Punches NW Coating
                                  Brand

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  MISUMI

                                  Product Series

                                  Pilot Punches

                                  Pilot Punches TiCN Coating

                                  Pilot Punches Fixed Tip Diameter

                                  Pilot Punches DLC Coating

                                  Pilot Punches Dicoat treatment

                                  Pilot Punches Lapping

                                  Pilot Punches HW Coating

                                  Pilot Punches NW Coating

                                  CAD
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  • 2D / 3D
                                  From
                                  Days to Ship 2 Day(s) or more 7 Day(s) or more 2 Day(s) 13 Day(s) or more 8 Day(s) or more 2 Day(s) or more 8 Day(s) or more 13 Day(s) or more
                                  Specifications
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • TiCN
                                  • FLANGE
                                  • SKD11
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • DLC
                                  • FLANGE
                                  • SKD11
                                  • POWDER HSS
                                  • DICOAT
                                  • FLANGE
                                  • SKH51
                                  • SKD11
                                  • POWDER HSS
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  • HW
                                  • FLANGE
                                  • SKH51
                                  • POWDER HSS
                                  Tip shapeTip RTip RTip RTip RTip RTip RTip RTip R
                                  MaterialSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKD11 EquivalentSKH51 Equivalent / Powdered high-speed steelSKD11 Equivalent / Powdered high-speed steelSKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                                  Shank typeStandardStandardStandardStandardStandardStandardStandardStandard
                                  Surface treatmentNoneTiCNNoneWithout DLC foundationDicoatLappingHW coatingDLC foundation WPC
                                  Mounting platePunch platePunch platePunch platePunch platePunch platePunch platePunch platePunch plate
                                  Shank (mounting part) shapeStandardStandardStandardStandardStandardStandardStandardStandard

                                  Loading...

                                  1. 1

                                  Related Categories to Pilot Punches

                                  X
                                  whatsapp-qr whatsapp-icon