(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches For Heavy Load, With Dowel Holes(Surface treatment:HW coating)

Punches For Heavy Load, With Dowel Holes products in the Press Die Components category. Specified by Surface treatment HW coating. There are around 2 items of Punches For Heavy Load, With Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches For Heavy Load, With Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    Jector Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type / Spring and pin reinforced type A / D / R / E / G SKH51 Equivalent HW coating With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load with Dowel Holes HW Coating

    Punches for Heavy Load with Dowel Holes HW Coating

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer.
    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high tensile strength materials.
    ・Size expanded from D32 to D45!

    [What is HW coating]
    It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
    Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A / D / R / E / G SKH51 Equivalent / Powdered high-speed steel HW coating With locating dowel hole
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load with Dowel Holes HW Coating

        You can add up to 6 items per a category to the compare list.

        Punches for Heavy Load with Dowel Holes HW Coating
          Brand

          MISUMI

          MISUMI

          Product Series

          Jector Punches for Heavy Load with Dowel Holes HW Coating

          Punches for Heavy Load with Dowel Holes HW Coating

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 7 Day(s) or more 7 Day(s) or more
          Specifications
          • FLANGE
          • SKH51
          • HW
          • FLANGE
          • SKH51
          • POWDER HSS
          • HW
          Heavy-load punchesYesYes
          Shank typeSingle-steppedSingle-stepped
          JectorStandard type / Spring and pin reinforced typeNone
          Tip shapeA / D / R / E / GA / D / R / E / G
          MaterialSKH51 EquivalentSKH51 Equivalent / Powdered high-speed steel
          Surface treatmentHW coatingHW coating
          Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

          Loading...

          1. 1

          Related Categories to Punches For Heavy Load, With Dowel Holes

          X
          whatsapp-qr whatsapp-icon