(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Punches for Heavy Load TiCN Coating
MISUMI
・A highly durable product that suppresses flange damage and cutting edge wear, reducing maintenance man-hours and total costs.
[What is a punch for punching thick plates]
・Recommended when punching high-tensile materials and are concerned about damage to the punch brim
[What is TiCN coating]
・TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
・By reviewing the surface treatment, it is possible to reduce maintenance man-hours and total costs.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load TiCN Coating
MISUMI
- Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Standard type / Spring and pin reinforced type | TiCN | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch for Punching Thick Plates - Brim Thickness 12mm, TiCN Coating
MISUMI
For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm・TiCN Coating- see the sections below:
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | None | TiCN | Yes | Equivalent to SKH51 | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating
MISUMI
A two-stage punch for punching high tensile strength and thick plates with TiCN coating, which is widely used in press molds. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Double-stepped | None | TiCN | Yes | SKH51 Equivalent / Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches for Heavy Load Configurable full length, Fixed B type, Normal, TiCN Coating
MISUMI
Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Tip shape | Shank type | Jector | Surface treatment | Heavy-load punches | Material | Shank (mounting part) shape |
---|---|---|---|---|---|---|
A / D / R / E / G | Single-stepped | Standard type / Spring and pin reinforced type | TiCN | Yes | Powdered high-speed steel | Standard |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shape |
Shank type |
Jector |
Surface treatment |
Heavy-load punches |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Punch for Punching Thick Plates - Brim Thickness 12mm, TiCN Coating | Double Stepped Shoulder Punches for Heavy Load Normal TiCN Coating | Jector Punches for Heavy Load Configurable full length, Fixed B type, Normal, TiCN Coating | ||
CAD |
|
|
|
|
|
From | |||||
Days to Ship | 7 Day(s) | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications |
|
|
|
| |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Shank type | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Single-stepped |
Jector | None | Standard type / Spring and pin reinforced type | None | None | Standard type / Spring and pin reinforced type |
Surface treatment | TiCN | TiCN | TiCN | TiCN | TiCN |
Heavy-load punches | Yes | Yes | Yes | Yes | Yes |
Material | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard | Standard | Standard | Standard |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy