(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Punches With Locating Dowel Holes(Surface treatment:None)

Punches With Locating Dowel Holes products in the Press Die Components category. Specified by Surface treatment None. There are around 2 items of Punches With Locating Dowel Holes products available and the specifications can easily be compared. Die-casting parts and accessories. Punches With Locating Dowel Holes offers a wide selection of products, on time delivery, free shipping and no minimum order quantity with a consulting team available.
CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes

    Punches with Locating Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
    ・We have expanded the compatible sizes of coating punches from D32 to D45!

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G None None No Single-stepped With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches with Locating Dowel Holes

    Jector Punches with Locating Dowel Holes

    MISUMI

    A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
    ・We have expanded the compatible sizes of coating punches from D32 to D45!

    • FLANGE
    • SKD11
    CAD :
    2D / 3D
    Material Tip shape Surface treatment Jector Heavy-load punches Shank type Shank (mounting part) shape
    SKD11 Equivalent A / D / R / E / G None Standard type / Spring reinforced type No Single-stepped With locating dowel hole
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Material
Tip shape
Surface treatment
Jector
Heavy-load punches
Shank type
Shank (mounting part) shape

    You can add up to 6 items per a category to the compare list.

    Punches with Locating Dowel Holes

        You can add up to 6 items per a category to the compare list.

        Jector Punches with Locating Dowel Holes
          Brand

          MISUMI

          MISUMI

          Product Series

          Punches with Locating Dowel Holes

          Jector Punches with Locating Dowel Holes

          CAD
          • 2D / 3D
          • 2D / 3D
          From
          Days to Ship 2 Day(s) or more 2 Day(s) or more
          Specifications
          • FLANGE
          • SKD11
          • FLANGE
          • SKD11
          MaterialSKD11 EquivalentSKD11 Equivalent
          Tip shapeA / D / R / E / GA / D / R / E / G
          Surface treatmentNoneNone
          JectorNoneStandard type / Spring reinforced type
          Heavy-load punchesNoNo
          Shank typeSingle-steppedSingle-stepped
          Shank (mounting part) shapeWith locating dowel holeWith locating dowel hole

          Loading...

          1. 1

          Related Categories to Punches With Locating Dowel Holes

          X
          whatsapp-qr whatsapp-icon