(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
MISUMI
This is a type of mounting plate that is fixed in the upper groove of the gas spring body.
Stroke (S)(mm) | Outer diameter (D)(mm) | L Dimension (L)(mm) | Set/single item | Initial load(N) | Maximum load(N) | Plate Type | Body Type | Brand | Mounting position (Flange shape) | Gas Venting With Hose Linkage |
---|---|---|---|---|---|---|---|---|---|---|
- | 12 ~ 25 | - | Only plates | - | - | FCC | - | - | - | - |
From: ₹ 1,503.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI |
Product Series | Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove- |
CAD |
|
From | ₹ 1,503.00- |
Days to Ship | Same day or more |
Stroke (S)(mm) | - |
Outer diameter (D)(mm) | 12 ~ 25 |
L Dimension (L)(mm) | - |
Set/single item | Only plates |
Initial load(N) | - |
Maximum load(N) | - |
Plate Type | FCC |
Body Type | - |
Brand | - |
Mounting position (Flange shape) | - |
Gas Venting With Hose Linkage | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy