(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
6 items
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches -Tapered Tip Type- Normal, Lapping
MISUMI
A carbide pilot punch with a tapered tip. The material is carbide (V30). You can choose between normal type and lap finish. Shank diameter tolerance can be selected from m5 and +0.005/0.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | Carbide V30 (HIP) | None | Punch plate | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches -Tip R Type- Normal, Lapping
MISUMI
If your product inquiries are out of catalogue, we can support by drawing (Made to order). Please contact PM_BD@misumi.co.th
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | Carbide V30 (HIP) | None | Punch plate | Standard |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches with Key Grooves -Tip R Type-
MISUMI
carbide keyway pilot punch with an R-type tip and a keyway on the shank. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | Carbide V30 (HIP) | None | Punch plate | With key groove |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches with Key Grooves -Tapered Tip Type-
MISUMI
A pilot punch with a tapered tip and a carbide keyway with a keyway on the shank. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | Carbide V30 (HIP) | None | Punch plate | With key groove |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches with Key Grooves Minus D tolerance -Tip R Type-
MISUMI
A pilot punch with an R-type tip and a carbide key groove with a groove on the shank. The material is carbide (V30). Shank diameter tolerance can be selected from -0.001 and -0.006.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tip R | Carbide V30 (HIP) | None | Punch plate | With key groove |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Pilot Punches with Key Grooves Minus D tolerance -Tapered Tip Type-
MISUMI
A pilot punch with a tapered tip and a carbide keyway with a keyway on the shank. The material is carbide (V30). Shank diameter tolerance can be selected from -0.001 and -0.006.
Shank type | Tip shape | Material | Surface treatment | Mounting plate | Shank (mounting part) shape |
---|---|---|---|---|---|
Standard | Tapered tip | Carbide V30 (HIP) | None | Punch plate | With key groove |
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Material |
Surface treatment |
Mounting plate |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Pilot Punches with Key Grooves Minus D tolerance -Tip R Type- | Carbide Pilot Punches with Key Grooves Minus D tolerance -Tapered Tip Type- | ||||
CAD |
|
|
|
|
|
|
From | - | - | - | - | - | - |
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Specifications |
|
|
|
|
|
|
Shank type | Standard | Standard | Standard | Standard | Standard | Standard |
Tip shape | Tapered tip | Tip R | Tip R | Tapered tip | Tip R | Tapered tip |
Material | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) | Carbide V30 (HIP) |
Surface treatment | None | None | None | None | None | None |
Mounting plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate | Punch plate |
Shank (mounting part) shape | Standard | Standard | With key groove | With key groove | With key groove | With key groove |