(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves TiCN Coating
MISUMI
A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | None | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes Minus D tolerance, TiCN Coating
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves Minus D tolerance, TiCN Coating
MISUMI
A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | None | A | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating
MISUMI
A two-stage punch with a carbide key groove that is fixed with a key and has a two-stage shank. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal and TiCN coating to improve wear resistance.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
Two-step | None | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Punches with Key Grooves, Air Holes TiCN Coating
MISUMI
A punch with a carbide keyway and air hole that has air holes in the fixing keyway and shank. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A / D / R / E / G | Carbide V30 (HIP) / Carbide super fine grain (HIP) | TiCN | With key groove |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Flange Stopper Punches
MISUMI
carbide collar stopper punch that can be fixed with a stopper plate or key. Normal type and TiCN coating to improve wear resistance are available. The material is ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | None | A | Carbide super fine grain (HIP) | TiCN | Flange stopper |
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carbide Flange Stopper Punches with Air Holes
MISUMI
It can be fixed with a retaining plate or key, and has an air hole in the shank. Normal type and TiCN coating to improve wear resistance are available. The material is ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006 and +0.005/0.
Tip shapes | Jector | Tip shape | Material | Surface treatment | Shank (mounting part) shape |
---|---|---|---|---|---|
One-step | With air hole | A | Carbide super fine grain (HIP) | TiCN | Flange stopper |
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Tip shapes |
Jector |
Tip shape |
Material |
Surface treatment |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Carbide Punches with Key Grooves, Air Holes Minus D tolerance, TiCN Coating | Carbide Punches with Key Grooves Minus D tolerance, TiCN Coating | Carbide Double Stepped Punches with Key Grooves Normal, TiCN Coating | ||||
CAD |
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - |
Days to Ship | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more |
Specifications |
|
|
|
|
|
|
|
Tip shapes | One-step | One-step | One-step | Two-step | One-step | One-step | One-step |
Jector | None | With air hole | None | None | With air hole | None | With air hole |
Tip shape | A / D / R / E / G | A | A | A / D / R / E / G | A / D / R / E / G | A | A |
Material | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide V30 (HIP) / Carbide super fine grain (HIP) | Carbide super fine grain (HIP) | Carbide super fine grain (HIP) |
Surface treatment | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN | TiCN |
Shank (mounting part) shape | With key groove | With key groove | With key groove | With key groove | With key groove | Flange stopper | Flange stopper |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy