(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Pilot Punches For Fixing To Stripper Plates(Surface treatment:DLC foundation WPC)

MISUMI offers products Pilot Punches For Fixing To Stripper Plates specified by Surface treatment DLC foundation WPC from Press Die Components product category. There are a total of 2 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 3 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 13 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

    Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

    MISUMI

    The R/Taper integrated pilot punch features a smooth tip shape and highly accurate overall length tolerance, and is coated with various TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    • HW
    • DLC
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R & taper Standard SKH51 Equivalent / Powdered high-speed steel DLC foundation WPC Stripper plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates NW Coating

    Pilot Punches for Fixing to Stripper Plates NW Coating

    MISUMI

    This is a type of pilot punch that is installed on a stripper plate and has improved durability of the coating film by using both DLC coating and WPC® processing. This is effective when the workpiece is aluminum-based material.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Material Surface treatment Mounting plate Shank (mounting part) shape
    Tip R / Tapered tip / Sharp tip angle Standard SKH51 Equivalent / Powdered high-speed steel DLC foundation WPC Stripper plate Standard
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shank type
Material
Surface treatment
Mounting plate
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

    You can add up to 6 items per a category to the compare list.

    Pilot Punches for Fixing to Stripper Plates NW Coating
      Brand

      MISUMI

      MISUMI

      Product Series

      Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined·Minus Head Tolerance, TiCN Coating, HW Coating, DLC Coating, NW Coating

      Pilot Punches for Fixing to Stripper Plates NW Coating

      CAD
      • 2D / 3D
      • 2D / 3D
      From--
      Days to Ship 13 Day(s) or more 13 Day(s) or more
      Specifications
      • FLANGE
      • SKH51
      • POWDER HSS
      • TiCN
      • HW
      • DLC
      • FLANGE
      • SKH51
      • POWDER HSS
      Tip shapeTip R & taperTip R / Tapered tip / Sharp tip angle
      Shank typeStandardStandard
      MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
      Surface treatmentDLC foundation WPCDLC foundation WPC
      Mounting plateStripper plateStripper plate
      Shank (mounting part) shapeStandardStandard

      Loading...

      1. 1

      Related Categories to Pilot Punches For Fixing To Stripper Plates

      X
      whatsapp-qr whatsapp-icon