(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Punches For Heavy Load(Surface treatment:None)

MISUMI offers products Punches For Heavy Load specified by Surface treatment None from Press Die Components product category. There are a total of 5 items. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 2 Day(s) or Less
  • 3 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • Others

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Punches for Heavy Load Normal

    Punches for Heavy Load Normal

    MISUMI

    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None None Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load

    Jector Punches for Heavy Load

    MISUMI

    - Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.

    • FLANGE
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type None Yes Powdered high-speed steel Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Punch for Punching Thick Plates - Brim Thickness 12mm -

    Punch for Punching Thick Plates - Brim Thickness 12mm -

    MISUMI

    For complete product overview and details on High Strength Punches for Heavy Load -Head Thickness 12mm- see the sections below:

    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped None None Yes Equivalent to SKH51 Standard
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load Configurable full length, Fixed B type

    Jector Punches for Heavy Load Configurable full length, Fixed B type

    MISUMI

    Recommended when you are concerned about damage to the brim of the punch, such as when punching high-strength materials.
    ・This is a jetter punch that keeps the cutting edge length (B dimension) constant for any given overall length (L dimension). Because there is no side hole in the shank, the punch is less likely to break than regular jet punches for punching thick plates.

    • FLANGE
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Single-stepped Standard type / Spring and pin reinforced type None Yes Powdered high-speed steel Standard
    Days to Ship: 2 Day(s) or more
    day to ship 2 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Stepped Shoulder Punches for Heavy Load Normal

    Double Stepped Shoulder Punches for Heavy Load Normal

    MISUMI

    A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length for the punch guide cannot be secured with the set cutting edge diameter. For punching high-tensile materials and thick plates, the punch brim is slightly larger than a normal shoulder punch.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Tip shape Shank type Jector Surface treatment Heavy-load punches Material Shank (mounting part) shape
    A / D / R / E / G Double-stepped None None Yes SKH51 Equivalent / Powdered high-speed steel Standard
    Days to Ship: 2 Day(s)
    day to ship 2 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Specifications
Tip shape
Shank type
Jector
Surface treatment
Heavy-load punches
Material
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Punches for Heavy Load Normal

    You can add up to 6 items per a category to the compare list.

    Jector Punches for Heavy Load

      You can add up to 6 items per a category to the compare list.

      Punch for Punching Thick Plates - Brim Thickness 12mm -

        You can add up to 6 items per a category to the compare list.

        Jector Punches for Heavy Load Configurable full length, Fixed B type

          You can add up to 6 items per a category to the compare list.

          Double Stepped Shoulder Punches for Heavy Load Normal
            Brand

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            MISUMI

            Product Series

            Punches for Heavy Load Normal

            Jector Punches for Heavy Load

            Punch for Punching Thick Plates - Brim Thickness 12mm -

            Jector Punches for Heavy Load Configurable full length, Fixed B type

            Double Stepped Shoulder Punches for Heavy Load Normal

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            From-----
            Days to Ship 2 Day(s) or more 2 Day(s) or more 7 Day(s) or more 2 Day(s) or more 2 Day(s)
            Specifications
            • FLANGE
            • SKH51
            • POWDER HSS
            • FLANGE
            • POWDER HSS
              • FLANGE
              • POWDER HSS
              • FLANGE
              • SKH51
              • POWDER HSS
              Tip shapeA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / GA / D / R / E / G
              Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedDouble-stepped
              JectorNoneStandard type / Spring and pin reinforced typeNoneStandard type / Spring and pin reinforced typeNone
              Surface treatmentNoneNoneNoneNoneNone
              Heavy-load punchesYesYesYesYesYes
              MaterialSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steelEquivalent to SKH51Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
              Shank (mounting part) shapeStandardStandardStandardStandardStandard

              Loading...

              1. 1

              Related Categories to Punches For Heavy Load

              X
              whatsapp-qr whatsapp-icon