(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
19 items
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | None | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | None | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | TiCN | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes TiCN Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is TiCN coating]
TiCN is a coating widely used in press molds. Improved punch life can be expected by increasing the wear resistance of the cutting edge.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | TiCN | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes Dicoat treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | Dicoat | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | HW coating | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is RW coating]
It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | RW coating | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes Dicoat treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | Dicoat | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes WPC treatment, HW Coating
MISUMI
Please check the product code is correct before requesting a price and ordering. Because it is a made-to-order product, it cannot be exchanged or returned.
- If you choose the LC length, the B value cannot be referenced according to the standard table.
- Ask for more information. Contact MISUMI
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | HW coating | Standard type | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, NW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is NW coating]
WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | DLC foundation WPC | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | WPC | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes RW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is RW coating]
It is a coating that is harder and more heat resistant than TiCN. Furthermore, WPC treatment is applied to the base to strengthen the adhesion of the coating film.
Compared to TiCN/HW, it can be expected to have a significantly longer punch life and contribute to reducing mold maintenance costs.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | RW coating | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punch with Positioning Dowel Hole - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Punches with Locating Dowel Holes -RX Coating- see the sections below:
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | RX Coat | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Punches with Locating Dowel Holes, DLC Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is DLC coating]
Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it is effective in piercing aluminum materials where chips are likely to be a problem during punching.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | Without DLC foundation | None | No | Single-stepped | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, HW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is HW coating]
It is a coating that improves the adhesion of the TiCN film by applying WPC treatment to the base of the TiCN coating.
Since the coating film is less likely to peel off, the life of the punch can be expected to be longer than that of conventional TiCN.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | HW coating | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, DLC Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is DLC coating]
Compared to other coatings, its greatest feature is a low coefficient of friction. Since there is less friction between the punch cutting edge and the workpiece, it is effective in piercing aluminum materials where chips are likely to be a problem during punching.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | Without DLC foundation | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, NW Coating
MISUMI
A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
・We have expanded the compatible sizes of coating punches from D32 to D45!
[What is NW coating]
WPC treatment is applied to the base of DLC coating to improve the adhesion of the DLC film. Like normal DLC, it is effective for piercing aluminum materials.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | DLC foundation WPC | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punch with Positioning Dowel Hole - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Jector Punches with Locating Dowel Holes -RX Coating- see the sections below:
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | RX Coat | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punches with Locating Dowel Holes, WPC treatment
MISUMI
- A punch with a dowel hole on the punch shaft that allows for direct positioning of the punch. Convenient when using a punch retainer etc. when assembling a punch mold.
Material | Tip shape | Surface treatment | Jector | Heavy-load punches | Shank type | Shank (mounting part) shape |
---|---|---|---|---|---|---|
SKD11 Equivalent | R | WPC | Standard type / Spring reinforced type | No | Single-stepped | With locating dowel hole |
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Material |
Tip shape |
Surface treatment |
Jector |
Heavy-load punches |
Shank type |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Jector Punches with Locating Dowel Holes WPC treatment, HW Coating | Punch with Positioning Dowel Hole - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Jector Punch with Positioning Dowel Hole - RX Coating (Al-Cr Coating + Nitriding Treatment) - | ||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 2 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 9 Day(s) or more | 17 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 17 Day(s) or more | 8 Day(s) or more |
Specifications |
|
|
|
|
|
|
| ||||||||||||
Material | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent | SKD11 Equivalent |
Tip shape | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R | R |
Surface treatment | None | None | TiCN | TiCN | Dicoat | HW coating | RW coating | Dicoat | HW coating | DLC foundation WPC | WPC | RW coating | RX Coat | Without DLC foundation | HW coating | Without DLC foundation | DLC foundation WPC | RX Coat | WPC |
Jector | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | None | Standard type / Spring reinforced type | None | Standard type / Spring reinforced type | None | Standard type | None | None | None | None | None | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type | Standard type / Spring reinforced type |
Heavy-load punches | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No | No |
Shank type | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped |
Shank (mounting part) shape | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole | With locating dowel hole |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy