(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
PA2300-01-L-10P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 13,360.75 |
1 Pack(s) |
10 Pieces Per Package |
15 Day(s) or more |
[Features]
·The breath control structure suppresses the humidity inside the mask, making it a three-dimensional mask that is both dust-proof and comfortable.
·By using the deodorant material "C3," the wearing comfort is maintained by the photocatalytic effect.
[Product Specifications]
·Compatibility (as a guide): Class 100 or higher
·Materials: C3 + polyester mesh
·Specifications: Mask type hook-and-loop tape specifications
· Colors: white
・ Size: L
·JAN Code: 4548311056935
·Net Content: 10 pcs.
Part Number |
---|
PA2300-01-L-10P |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
₹ 13,360.75 |
1 Pack(s) |
10 Pieces Per Package |
15 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy