(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25 × 50 mm, Hex Shank, Wire Brush (Brass Wire)

25 × 50 mm, Hex Shank, Wire Brush (Brass Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,584₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Shaft diameter: 1/4" (6.35 mm)
・ Brush material: Brass
・ For impact screwdrivers
・ Brush length: 50 mm
・ Maximum rotational speed: 1,500 rpm
・ Outer diameter: 25 mm
・ Wire diameter: 0.15 mm

Part Number
EA819BT-115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,583.87

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BT-115 in the 25 × 50 mm, Hex Shank, Wire Brush (Brass Wire) series.

X
whatsapp-qr whatsapp-icon