(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

90° Angle Air Motor Spindle PMA-3013K

90° Angle Air Motor Spindle PMA-3013K
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      180,881₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Through reduction in overall spindle length, mounting to small NC/CNC lathes is now possible.
· Integration and high hardness tempering of the sheath has enhanced scratch prevention, preventing of deformation during mounting and spindle rigidity.

 
Part Number
PMA-3013K
PMA-3013K-RA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 180,880.89

1 Piece(s) 23 Day(s) or more

₹ 180,880.89

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Main Body Format Angle Maximum Engine Speed(min-1) 13000
X
whatsapp-qr whatsapp-icon