(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Rotary Light Green (With Magnet) EA983FS-800

LED Rotary Light Green (With Magnet) EA983FS-800

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

Japanese Only

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of EA983FS-800

Part Number
EA983FS-800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,312.55

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・Light Source …LED Ball ×64Light
・size …Dia 115×115(H)mm
・Weight …450g
・Material …Glove :PolycarbonateBody :ABSResin
・Bottom With Magnet
・Rated Voltage …DC12/24VCombination
・Code Length …2m

Specifications of EA983FS-800

Part Number
EA983FS-800
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 3,312.55

1 Piece(s) 6 Day(s) or more

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list