(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[Battery type ]LED Worksite Flasher Light (Clamp Press ) EA983FS-95

[Battery type ]LED Worksite Flasher Light (Clamp Press ) EA983FS-95

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Power Supply …D Size Battery x 2 Pcs (Separately Sold )
・Light Source …LED x 8pcs
・Battery Life …100hours
・Clamp Range …until 55mm
・Weight …360g
・Material …Body :PolystyreneReceiving section :Polyethylene
・Built-in brightness sensor. Automatically blinking at night.
・Size …80 x 250(H)mm

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list