- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electromagnetic Sieve Shaker, AS200 Series
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Interface |
Acceleration Setting |
Part number |
Calibration Certificate / Calibration of Equipment |
Maximum Load |
Condition Registration |
Intermittent Vibration |
|
₹ 528,575.75
|
1 Piece(s)
|
|
13 Day(s) or more
|
No |
No |
AS200 DigitcA (50/60 Hz) |
None / not applicable |
Sieve (4 kg) + sample (3 kg) |
1 |
Shake for 10 seconds, pause for 2 seconds (Fixed Type) |
|
₹ 642,322.44
|
1 Piece(s)
|
|
31 Day(s) or more
|
USB |
1.0 to 15.1 g (Digital) |
AS200 Control (50/60 Hz) |
Standard accessory at time of shipment/possible |
Sieve (6 kg) + sample (3 kg) |
99 items |
Shaking 10 seconds to 99 seconds, pause 2 seconds (Variable) |
Basic Specifications
-
- Size/Weight
- 417 × 384 × 842 mm (including strut), approx. 35 kg
-
- Sieve rack number
- Maximum height 450 mm (ø200 × 45 mm height, 9 sieves)
-
- Wet Classification
- Applicable (option: wet type attachment)
-
- Frequency of Vibration
- 3,000 times/min (50 Hz), 3,600 times/min (60 Hz)
-
- Amplitude Setting
- 0.2 to 3 mm (Digital)
-
- Compatible Sieve Outer Diameter(mm)
- ø 200·ø 203
-
- Power Supply / Power Cord
- AC100-240V 4.0 A/2.4 m (With 3P plug)
-
- Retention lid
- Made of die-cast aluminum with surveillance window (window/plastic)
-
- Timer
- 1 to 99 min. (Digital)
Product Description
Electromagnetic sieve shaker AS200 series
[Size/Weight]417 × 384 × 842 mm (including strut), approx. 35 kg
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Interface |
Acceleration Setting |
Part number |
Calibration Certificate / Calibration of Equipment |
Maximum Load |
Condition Registration |
Intermittent Vibration |
|
₹ 528,575.75
|
1 Piece(s)
|
|
13 Day(s) or more
|
No |
No |
AS200 DigitcA (50/60 Hz) |
None / not applicable |
Sieve (4 kg) + sample (3 kg) |
1 |
Shake for 10 seconds, pause for 2 seconds (Fixed Type) |
|
₹ 642,322.44
|
1 Piece(s)
|
|
31 Day(s) or more
|
USB |
1.0 to 15.1 g (Digital) |
AS200 Control (50/60 Hz) |
Standard accessory at time of shipment/possible |
Sieve (6 kg) + sample (3 kg) |
99 items |
Shaking 10 seconds to 99 seconds, pause 2 seconds (Variable) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy