(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Centrifugal Filter Unit (15mL/30000Nmwl) 24 Pcs【24 Pieces Per Package】

Centrifugal Filter Unit (15mL/30000Nmwl) 24 Pcs

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 2-7112-23

Part Number
2-7112-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 47,691.09

1 Pack(s)

24 Pieces Per Package

5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Product Description

【Product Specifications】
・Model number: UFC9 030 24
・Product name: Amicon Ultra 15
・Fraction molecular weight (NMWL): 30000
・Quantity: 24 pieces
・Material: Filter/regenerated cellulose, Filter unit/copolymer styrene, butadiene, Filtrate tube/PP (polypropylene)
・Maximum initial sample capacity: 15mL (swing bucket rotor), 12mL (35° fixed angle rotor)
・Final concentration amount: 150 - 300μL
・Dead stop amount: 50μL
・Maximum centrifugal force: 4000 x G (swing bucket rotor), 5000 x G (fixed angle rotor)
・Effective filtering area: 7.6cm2
・Filter unit size: φ29.6 x 72mm
・Filtrate tube size: φ29.7 x 122mm

Specifications of 2-7112-23

Part Number
2-7112-23
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

₹ 47,691.09

1 Pack(s)

24 Pieces Per Package

5 Day(s) or more
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list