(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Part Number |
---|
1-7842-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 128,656.62 |
1 Piece(s) | 5 Day(s) or more |
【Product Specifications】
・Model number: LD239
・Detection method: Thermal conductivity comparison with the surrounding atmosphere air
・Display: Detected value/8 step bar display (LCD + LED), Various settings/LCD
・Sampling speed (standard): Approx 3mL/min
・Buzzer setup available (when 3 or more bars are displayed)
・Power supply: Lithium ion rechargeable battery (USB charging type, continuous operation of about 5 hours)
・Size: 50 x 19.5 x 111mm (excluding projections)
・Weight: Approx 95g
・Minimum detecting leakage amount (*helium (0℃, 1atm), standard amount for 1 bar): Standard range/0.005mL/min, High sensitivity range/0.0005mL/min
・*Cannot be used with combustible gas and corrosive gas.
Part Number |
---|
1-7842-11 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 128,656.62 |
1 Piece(s) | 5 Day(s) or more |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy