(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T&D Ondotori Wireless Data Logger RTR-503L

T&D Ondotori Wireless Data Logger RTR-503L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,616₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: RTR-501
・Measured channel: Temperature; 1ch (built-in)
・Size: 47 x 19.0 x 62mm (excluding projections)
・Measurement range: (Temperature) -40 to +80℃
・Memory: 16000
・Communication system: Wireless, light
・Power supply: Lithium battery x 1 piece (included)
・Dustproof, waterproof: IP67 (temperature sensor and input module have no waterproof performance)

Part Number
1-3522-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,616.33

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Data equipment related goods Accessories Temperature/humidity sensor (TR-3310, no waterproof performance) Size 47 × 46.5 × 62 mm (Large capacity battery) (Excluding protrusions)
Part Number RTR-503L Product Detail Type Wireless data logger (sub-unit); temperature/humidity × 1 ch each (external) large-capacity battery Power Supply Lithium battery × 1 pc. (included)
Details Wireless data logger Memory 8000×2 Measurement Range (Temperature): 0 to 55°C; humidity: 10 to 95%RH
Communication method Wireless/optical/USB/LAN Waterproof IP64 * The temperature sensor and input module are not waterproof. Measurement channel Temperature/humidity × 1 ch each (External)
X
whatsapp-qr whatsapp-icon