- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Timer |
Motor |
Display |
Included holder |
Dustproof and waterproof |
Tilt angle |
Applicable models |
Power consumption (W) |
|
₹ 56,715.56
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×220×310 |
- |
- |
- |
- |
- |
- |
- |
- |
20 |
|
₹ 89,903.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
280×210×300 |
10 to 70rpm |
1-1199 minutes |
Brush motor |
LCD (Digital) |
For 15 mL centrifuge tube x 1 (for 16 pieces) |
IP21 |
0 to 90° |
Main unit |
40 |
|
₹ 104,889.55
|
1 Piece(s)
|
|
6 Day(s) or more
|
220×510×260 |
10 to 70rpm |
1-1199 minutes |
Brush motor |
LCD (Digital) |
For 15 mL centrifuge tube x 1 (For 24 pcs.) |
IP21 |
- |
Main unit |
40 |
Product Description
【Product Specifications】
・Model number: MX-RD-E
・Specification: 0 - 80rpm
・Applicable model: Body
・Motor: Brush motor
・Display: Scale (analog)
・Power supply: AC 100 - 240V, 50/60Hz
・Power consumption: 20W
・Size: 300 x 220 x 310mm
・Waterproof: IP21
・Attached holder: For 1.5mL microtube x 1, for 15mL and 50mL centrifuge tube x 1 each
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Size (mm) |
Specifications |
Timer |
Motor |
Display |
Included holder |
Dustproof and waterproof |
Tilt angle |
Applicable models |
Power consumption (W) |
|
₹ 56,715.56
|
1 Piece(s)
|
|
6 Day(s) or more
|
300×220×310 |
- |
- |
- |
- |
- |
- |
- |
- |
20 |
|
₹ 89,903.05
|
1 Piece(s)
|
|
6 Day(s) or more
|
280×210×300 |
10 to 70rpm |
1-1199 minutes |
Brush motor |
LCD (Digital) |
For 15 mL centrifuge tube x 1 (for 16 pieces) |
IP21 |
0 to 90° |
Main unit |
40 |
|
₹ 104,889.55
|
1 Piece(s)
|
|
6 Day(s) or more
|
220×510×260 |
10 to 70rpm |
1-1199 minutes |
Brush motor |
LCD (Digital) |
For 15 mL centrifuge tube x 1 (For 24 pcs.) |
IP21 |
- |
Main unit |
40 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy