(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: TM-4100 (body)
・Measurement range: Non-contact/30 - 99990rpm, Contact/15 - 19999rpm, Speed/1.5 - 1999.9 m/min
・Resolution: 30 - 9999rpm/(±0.5%rdg + 1dgt), 10000 - 19999rpm/(±0.5%rdg + 2dgt), 20000 - rpm/(±0.5%rdg + 20dgt),
・Measurement accuracy: 30 - 199.99/0.01rpm, 200 - 1999.9/0.1rpm, 2000 - 19999/1rpm, 20000 -/10rpm
・Measurement distance: 40 - 500mm (when using reflective tape)
・Sampling time: 62.5ms - 2s
・Size: 186 x 76 x 36mm
・Weight: Approx 200g
・Reflective tape size: 120 x 30mm
Please check the box below and complete the quote and MISUMI will check the availability of this product.
Select part number to Order Now/ Add to Cart
Part Number | contact adapter | Product Detail Type | contact adapter |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy