(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Portable Digital PH Meter SK-620PHII (with standard probe PHP-31)

Portable Digital PH Meter SK-620PHII (with standard probe PHP-31)

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Model number: SK-620PHII
・Measurement range (pH/℃): 0.00 - 14.00/0.0 - 50
・Resolution (pH/℃): 0.01/0.1
・Accuracy: at 2 - 12pH/±(0.1 + 1digit)
・Function: Auto power OFF, liquid crystal with backlight, MAX/MIN memory
・With ATC (automatic temperature compensation) function
・External output: RS232C
・Size: Body/72 x 31.5 x 182mm, Sensor/φ12 x 135mm
・Power supply: 9V dry cell 6F22 (006P) (included for test)
・Accessories: Sensor (PHP-31), Attache case, Vinyl cover, pH4, 7, 10 standard solution, Sensor protection tube

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list