(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
【Product Specifications】
・For cigar lighter (with ON/OFF switch at the plug)
・Light source- Incandescent light bulb 35W
・Drip-proof
・Cord Length(m)-4
・With strong magnet at the bottom
・Material-Globe:Polycarbonate, Body:ABS resin
・Size-140x200x140(H)mm
・Weight-About 940g
・Color-Blue
・Rated voltage-DC24V
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy