(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Boltless Steel Shelf EA976DH-150C

Boltless Steel Shelf EA976DH-150C

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA976DH-150C

Part Number
EA976DH-150C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 43,573.04

1 Piece(s) 6 Day(s) or more

Product Description

【Product Specifications】
・The product must be assembled by user.
・Pole width-40mm
・Material- steel
・Load capacity-750kg(150kg per shelf board)
・The shelf board height is adjustable at a pitch of 50mm. (excluding top and bottom boards)
・Requiring no bolt, it is easily assembled.
・Width-1500mm
・Depth-600mm
・Weight-39.43kg
・Color-Ivory

Specifications of EA976DH-150C

Part Number
EA976DH-150C
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 43,573.04

1 Piece(s) 6 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon