(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PC Desk EA954HG-41

PC Desk EA954HG-41
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Size …591×502×921 To 1143(H)mm
・Weight …8.6kg
・Total Load Capacity …34kg
・Material …Table :Oak Material 、Frame :Steel

 
Part Number
EA954HG-41
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,274.09

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon