- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[Oil]Paint (For Indoor and Outdoor Wooden Parts)
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 3 |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: clear |
|
₹ 8,664.89
|
1 Piece(s)
|
|
9 Day(s) or more
|
Color: Light oak |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: Teak |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: mahogany |
Basic Specifications
-
- Details 1
- Matte
-
- Details 2
- Capacity: 3.4 L
-
- Details 4
- Coverage area (2 coatings): 11.2 to 17.0 m2
-
- Details 6
- Thinner: Use a thinner for painting (EA942EP-1 to 3) (Also for cleaning tools)
-
- Details 5
- Drying time (Finger touch): 20°C: Approx. 2 hours, winter: Approx. 4 hours (Semi-Cured): 20°C: Approx. 10 hours, winter: Approx. 24 hours
Product Description
【Product Specifications】
・Matte
・Lumber for log cabin, wood deck and lattice, gardening wood materials and wood part of the house, such as door case, door and window frame.
・The paint saturates into the wood and, from inside, produces control effects against insects,, rust and, corrosion.
・The paint is superior water-shedding and weather-resistant due to the applied special resin, and, protects the wood from the sun, wind and rain.
・Drying time (Finger touch)-20℃: about 2 hours, 5℃: about 4 hours
・Paint area (2 coats)-0.7L: 2.3 to 3.5m2, 1.6L: 5.3 to 8.0m2, 3.4L: 11.2 to 17.0m2, 7L: 23.1 to 35.0m2 [Note] This is color sample only for reference. The actual colors may be somewhat different from these samples.
・Color…Clear
・Content…3.4L
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 3 |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: clear |
|
₹ 8,664.89
|
1 Piece(s)
|
|
9 Day(s) or more
|
Color: Light oak |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: Teak |
|
₹ 8,664.89
|
1 Piece(s)
|
|
8 Day(s) or more
|
Color: mahogany |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy