(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Megaphone [with Whistle] EA916X-11A

Megaphone [with Whistle] EA916X-11A

You can add up to 6 items to the comparison list.

Loading...

Catalog

Product Description

【Product Specifications】
・Power supply-C size battery x 6 pcs (EA758YA-2B) (separately sold)
・Coverage-Voice: approx. 315m, Siren: approx. 500m (-13A only)
・Dim.-Dia. 208 x 320mm
・Weight-Approx. 1.1kg
・Antibacterial spec.
・IP value-54
・Spec.…With whistle

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language