(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SDS Plus Drill Bit [Long] EA810MD-23

SDS Plus Drill Bit [Long] EA810MD-23
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 19614. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・SDS plus shank
・Effective length-250mm
・Little catching and shock from drilling, allowing stable drilling.
・Enabled to make almost round hole
・For drilling a hole in the concrete, block, mortar, stone material, deck plate + concrete, etc.
・Blade tip dia.…23.0mm
・Length…320mm

Part Number
EA810MD-23
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,169.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon