(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Torque Driver EA723MH-3

Digital Torque Driver EA723MH-3

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Hexagonal dim.-1/4"
・Length-212mm
・Accuracy-±3%
・Power supply-AAA batteryx2 pcs(included)
・(+) Bit-#1, #2, #3
・(-)Bit-5.5・6・8mm
・With calibration certificate
・The LED turns ON and the buzzer is activated when the set torque is reached.
・Very small torque tools for small screws.
・Torque range(minimum scale)-30.0 to 99.99cN・m(0.01cN・m), 100.0 to 300.0cN・m(0.1cN・m)

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list