(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Film Thickness Gauge Ultimate Series

Film Thickness Gauge Ultimate Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,272₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Function …Auto Power Off (30Second )、Maximum And Minimum ・Average Display 、Backlight 、Upper Limits ・Lower Limits Alarm 、The top and the bottom Reverse Function
・Power Supply …AAA Battery ×2 Pcs (With )
・Size …55(W)×27(D)×105(H)mm
・Weight …85g
・Accessories …Soft Case 、Strap
・Measurement Target …Iron Surfaces (Iron ・Steel Iron )
・Measurement Range …(Iron Surfaces )0 To 2,000μm
・Accuracy …(Iron Surfaces )0 To 199μm:±10dgt、200 To 1,000μm:±(3%rdg+10dgt)、1,001 To 2,000μm:±(5%rdg+10%dgt)

Part Number
EA706WK-1
EA706WK-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 3

₹ 21,272.27

1 Piece(s) 6 Day(s) or more ·Measurement Target: Iron base (iron/steel)/Measurement range: (Iron base) 0/2,000µm·JAN: 4548745288292-

₹ 28,790.29

1 Piece(s) 6 Day(s) or more ·Measurement Target: Iron base + non-ferrous metal base (copper, aluminum, etc.)/Measurement range: (Ferrous base) 0/2,000µm, (Non-ferrous base) 0/1,000µm·Accuracy: (Non-ferrous base) 0/199µm: ±10dgt, 200/1,000µm: ± (3%rdg+10dgt)·JAN: 4548745288308
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 3

Loading...

  1. 1

Basic Information

Specifications 2 ·Accuracy: (Iron base) 0/199µm: ±10dgt, 200/1,000µm: ± (3%rdg+10dgt), 1,001/2,000µm: ± (5%rdg+10%dgt) Specifications 4 ·Function: Auto power off (30 seconds), maximum/minimum/average value display, backlight, upper/lower limit alarm, vertical inversion function/power supply: AAA batteries x 2 (included)/Size: 55 (W) × 27 (D) × 105 (H) mm·Weight: 85 g·Accessories: Soft case, strap
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list